IESNA:LM-63-2002
[TEST]P1336542
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R15B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]200
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.6 9.7 14.2 28.4 62.3 113 230.9 486.4 864 1021.8
1174.3 1326.2 1466.9 1584.6 1680.9 1755.2 1805.2 1831.1 1829.2 1797.6
1733.6 1629.4 1498.8 1349.4 1147.3 968.1 780.9 611.3 460.5 223.9
109.1 55.8 16.7 6.6 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.3 14.2 28 62.5 110.5 223.7 493.4 874.3 1015.5
1177.2 1335.6 1460.5 1583.8 1665.2 1743.9 1793 1814.4 1808.3 1774.3
1704.1 1599.6 1471.6 1306 1155 955.8 783.6 609.1 464 229.4
106 54.3 16.5 6.8 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.5 14 28 61.1 107.2 228 481.5 834 999
1138.7 1284.6 1426 1529.7 1622.5 1686.7 1732.1 1753.7 1744.7 1703.3
1634.8 1525.3 1407.6 1248 1093.6 916.7 745.3 598.8 439.9 213.4
104.7 54.3 16.3 6.6 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.5 14.2 27.6 59.3 107.4 217.5 436.6 794.9 936.4
1073.1 1223.1 1348.6 1454.5 1530.7 1591.2 1633.6 1648.2 1635 1590.2
1522.2 1419.6 1301.1 1163.8 990.5 837 684 542 405.6 204.7
100.4 52.5 16.5 7.2 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.5 14.2 25.7 59.1 101.7 205.6 408.9 727.8 858.9
992.6 1121.8 1240.3 1330.5 1408.3 1463.4 1493.8 1500.8 1479.9 1436.9
1370.8 1281.3 1168.5 1034.4 883.3 743.6 591.4 458.2 356.8 183.1
95.3 50.8 16 7.2 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.5 14 25.1 56.2 99.8 192.2 376.5 654.7 774.1
898.6 1015.7 1116.1 1193 1263.2 1302.9 1327.8 1330.7 1306.8 1261.7
1194.1 1108.5 1000.2 865.2 750.6 611.9 503.1 400.2 309.1 164.4
85.2 47.5 16.5 7 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.5 13.6 24.7 55.3 95.3 178.6 330.7 578.4 680.7
784.6 883.8 979.2 1042 1093.6 1126.6 1144.1 1139.9 1115.9 1070.8
1005.2 918.3 818.3 710.3 601.9 504.5 406 329 262.1 138.7
75.5 42.6 16.9 7.2 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.1 13.4 23.7 53.5 90.5 161.5 286.6 492 585.4
666.9 756.8 825.1 880.9 921.6 941.8 950.4 942 911.9 871.4
808.9 741.8 649 562.6 469.1 397.7 326.6 270.8 216 113.2
64.8 39.1 17.1 7 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.6 9.1 13.4 22 50.2 85.4 146.9 248.8 409.3 485.2
558.9 623.3 676.3 721.6 747.1 758.7 758.7 746.9 720 683.3
628.2 565.6 500.6 433.7 362.6 305.1 255.2 212.6 175.9 96.3
56.6 35.2 15.6 6.8 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.6 9.3 13 21.6 46.9 80.2 131.3 218.5 337.7 392.2
436.6 487.3 530.7 560.1 574.9 579.8 575.1 560.7 539.3 511.5
470.8 422.4 374.3 323.9 276.1 233.5 198.6 167.5 141.2 83.3
48.8 30.3 15.4 6 2.3 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.6 8.4 10.5 13.6 19.6 32.3 44.6 54.5 61.1 61.7
60.7 58.8 57.2 55.3 53.3 50.8 48.4 45.7 42.6 39.5
36.2 33.5 30.5 27.4 24.7 21.8 19.1 16.1 12.6 5.6
3.5 1.4 0.4 0 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
6.6 7.8 8.4 8.9 9.3 9.3 9.1 8.9 8.4 8.2
7.8 7.4 6.8 6.4 6 5.4 5.1 4.5 3.9 3.1
2.5 1.8 1.2 1 0.6 0.6 0.4 0.2 0.2 0
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
6.6 6.8 6.2 5.6 4.9 3.9 3.3 2.5 1.9 1.8
1.6 1.2 1 1 0.6 0.4 0.4 0.4 0.4 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
6.6 5.6 4.3 3.3 2.5 1.8 1.2 0.8 0.4 0.4
0.2 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.8 0.8 0.8 0.8
0.6 0.6 0.6 0.6 0.4 0.4 0.4 0.2 0
6.6 4.7 3.3 2.3 1.4 0.8 0.6 0.4 0.2 0.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.4 0.6 0.8 0.8 0.8 1 0.8
0.8 0.6 0.6 0.4 0.4 0.2 0.2 0 0
6.6 4.3 2.9 1.8 1 0.6 0.4 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.4 0.6 0.8 1 1.2 1.2 1.2 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
6.6 4.1 2.7 1.6 1 0.6 0.4 0.4 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0.2 0.2 0.2 0.2 0.2 0.4
0.4 0.4 0.6 0.8 1 1 1.2 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
